??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3211948 - PP-H 4/ 1-L
Bill of material
PHOENIX CONTACT 3211948
Product number of the Manufacturer
3211948
Short Description
Plug
Long Description
Plug, nom. voltage: 800 V, nominal current: 32 A, connection method: Push-in connection, 1st level connection left, Rated cross section: 4 mm², cross section: 0.2 mm² - 6 mm², color: gray
Manufacturer Type Description
PP-H 4/ 1-L
Preview
International product number
4046356482943
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
800 V
Min. line cross section, rigid
0.200 mm^2
rated current
32 A
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Width of spacing
6.200 mm
color
Grey
net weight
0.004 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
Pole number
1
Design of electrical connection
Push-in connection
Design
Pin insert
min. connectable conductor cross-section
0.200 mm^2
max. connectable conductor cross-section
6 mm^2
tackable possible
No
total number of poles (without ground contact)
1
GTIN
4046356482943
Manufacturer product designation
Plug
Manufacturer product description
Plug, nom. voltage: 800 V, nominal current: 32 A, connection method: Push-in connection, 1st level connection left, Rated cross section: 4 mm², cross section: 0.2 mm² - 6 mm², color: gray
Product type
PP-H 4/ 1-L
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models