??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3211918 - D-PTTB 4-TG
Bill of material
PHOENIX CONTACT 3211918
Product number of the Manufacturer
3211918
Short Description
End cover
Long Description
End cover, length: 104 mm, width: 2.2 mm, height: 104 mm, color: gray
Manufacturer Type Description
D-PTTB 4-TG
Preview
International product number
4055626380964
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
102.914923 mm
net weight
0.00521 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4055626380964
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 104 mm, width: 2.2 mm, height: 104 mm, color: gray
Product type
D-PTTB 4-TG
URI of the product
http://www.phoenixcontact.com/product/3211918
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models