??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3211838 - PTTBS 4 BU
Lista materiale
PHOENIX CONTACT 3211838
Product number of the Manufacturer
3211838
Description short
Morsetto a due piani
Description long
Morsetto a due piani, tensione nominale: 800 V, corrente nominale: 28 A, tipo di connessione: Connessione Push-in, 1. e 2. piano, sezione: 0,2 mm² - 6 mm², tipo di montaggio: NS 35/7,5, NS 35/15, colore: blu
Manufacturer Type Description
PTTBS 4 BU
Preview
rated voltage
800 V
Rated current [In] for the power loss specification
28 A
Min. line cross section, rigid
0.200 mm^2
rated current
28 A
Number of contact points per level
2
Number of levels
2
Combustibility class
V0
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.200 mm
height at lowest possible mounting
54.500 mm
color
Blue
length
96 mm
Assembly type
Top-hat rail TH35
net weight
0.019 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.200 mm^2
GTIN
4046356482752
Manufacturer product designation
Morsetto a due piani
Manufacturer product description
Double-level terminal block, nom. voltage: 800 V, nominal current: 28 A, connection method: Push-in connection, 1st and 2nd level, cross section: 0.2 mm² - 6 mm², mounting type: NS 35/7,5, NS 35/15, color: blue
Product type
PTTBS 4 BU
GLN of manufacturer
4063151
GTIN-Code
4046356482752
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD