??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3211249 - UK 10,3 HESILED 1000V
Bill of material
PHOENIX CONTACT 3211249
Product number of the Manufacturer
3211249
Short Description
Fuse holder
Long Description
Fuse holder, fuse type: Glass / ceramics / ..., fuse type: gPV 10.3 x 38 mm in accordance with 60269-6, nom. voltage: 1000 V DC, nominal current: 30 A, connection method: Screw connection, Rated cross section: 16 mm², cross section:  0.75 mm²- 25 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
Manufacturer Type Description
UK 10,3 HESILED 1000V
Preview
rated voltage
1000 V
Min. line cross section, rigid
0.750 mm^2
Number of levels
1
Combustibility class
V2
Closing plate required
No
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm^2
Power loss per pole, current-dependent [PlIp]
4 W
Min. operating temperature
-60 °C
Max. operating temperature
85 °C
Width of spacing
18 mm
color
Black
length
81 mm
Assembly type
Top-hat rail TH35
net weight
0.051 kg
Max. line cross section, flexible
25 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
min. connectable conductor cross-section multiple wire
0.750 mm^2
Max. line cross section, rigid
25 mm^2
Min. line cross section, flexible
0.750 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
Design
swiveling
GTIN
4046356482400
Manufacturer product designation
Fuse holder
Manufacturer product description
Fuse holder, fuse type: Glass / ceramics / ..., fuse type: gPV 10.3 x 38 mm in accordance with 60269-6, nom. voltage: 1000 V, nominal current: 30 A, connection method: Screw connection, Rated cross section: 16 mm², cross section:  0.75 mm²- 25 mm², mounting type: NS 35/7,5, NS 35/15, NS 32, color: black
Product type
UK 10,3 HESILED 1000V
GLN of manufacturer
4063151
International product number
4046356482400
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)