??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3210608 - D-PTTBS 2,5-TWIN
Bill of material
PHOENIX CONTACT 3210608
Product number of the Manufacturer
3210608
Short Description
End cover
Long Description
End cover, length: 111.8 mm, width: 2.2 mm, height: 111.8 mm, color: gray
Manufacturer Type Description
D-PTTBS 2,5-TWIN
Preview
International product number
4055626004440
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
111.84 mm
net weight
0.004941 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4055626004440
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 111.8 mm, width: 2.2 mm, height: 111.8 mm, color: gray
Product type
D-PTTBS 2,5-TWIN
URI of the product
http://www.phoenixcontact.com/product/3210608
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型