??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3210545 - PTB 2,5-PE/L/NTG
Bill of material
PHOENIX CONTACT 3210545
Product number of the Manufacturer
3210545
Short Description
Installation ground terminal block
Long Description
Installation ground terminal block, nom. voltage: 400 V, nominal current: 22 A, Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
PTB 2,5-PE/L/NTG
Preview
International product number
4046356693875
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
rated voltage
400 V
Basic color
Grey
Min. line cross section, rigid
0.140 mm^2
rated current
22 A
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
42.300 mm
length
118 mm
Assembly type
quick fastening
net weight
0.0215 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
Number of potentials
2
N insulation slide present
Yes
N function possible
Yes
PE function possible
Yes
GTIN
4046356693875
Manufacturer product designation
Installation ground terminal block
Manufacturer product description
Installation ground terminal block, nom. voltage: 400 V, nominal current: 22 A, Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², Push-in connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
PTB 2,5-PE/L/NTG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models