??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3210354 - D-PTT 1,5/S-2MT-0,8 OG
Bill of material
PHOENIX CONTACT 3210354
Product number of the Manufacturer
3210354
Short Description
End cover
Long Description
End cover, length: 86 mm, width: 0.8 mm, height: 86 mm, color: orange
Manufacturer Type Description
D-PTT 1,5/S-2MT-0,8 OG
Preview
International product number
4046356942065
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Combustibility class
V0
color
Orange
height
86.12 mm
net weight
0.00252 kg
min. thickness
0.800 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4046356942065
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 86 mm, width: 0.8 mm, height: 86 mm, color: orange
Product type
D-PTT 1,5/S-2MT-0,8 OG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD