您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3210202
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
End and partition plate for terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/33/3210202.prj},{NB=3210202},{MANUID=3210202},{BAA020=81.85},{AAF040=0.003},{BAE496=2.200},{AAO663=4046356693684},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85389099},{AAO676=3210202},{DESCSHORT=End cover},{DESCLONG=End cover, length: 81.9 mm, width: 2.2 mm, height: 81.9 mm, color: gray},{MANUTYPEDESC=D-PT 2,5-TWIN-MTB},{PREVIEW=../../../_pool_/15/d8/56174_2000_int_04.png},{BAC140=V0},{BAA351=Grey},{AAB422=No},{AAM355=Yes},{BAD581=No},{AAW338=End cover},{AAU734=End cover, length: 81.9 mm, width: 2.2 mm, height: 29.05 mm, color: gray},{AAO057=D-PT 2,5-TWIN-MTB},{INTNO=4046356693684},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{COO=PL}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3210202 - D-PT 2,5-TWIN-MTB
Bill of material
PHOENIX CONTACT 3210202
Product number of the Manufacturer
3210202
Short Description
End cover
Long Description
End cover, length: 81.9 mm, width: 2.2 mm, height: 81.9 mm, color: gray
Manufacturer Type Description
D-PT 2,5-TWIN-MTB
Preview
Combustibility class
V0
color
Grey
height
81.85
mm
net weight
0.003
kg
min. thickness
2.200
mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4046356693684
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 81.9 mm, width: 2.2 mm, height: 29.05 mm, color: gray
Product type
D-PT 2,5-TWIN-MTB
GLN of manufacturer
4063151
International product number
4046356693684
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型