??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
321
Bill of material
321 - 1
Model number
321 - 1
Force
1000 N
Force
1500 N
Thread length
45 mm
Weight
115 g
A
26 mm
B
32 mm
CMIN
35 mm
CMAX
65 mm
D
20 mm
E
16 mm
E2
10 mm
F
18,5 - 21,5 mm
G
13 mm
H
33 mm
H2
99 mm
J
23 mm
K
M4 mm
LMIN
135 mm
LMAX
165 mm
M
- mm
N
5 x 6.5 mm
N2
Ø 5 mm
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/321.pdf
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/321.pdf
Previews
3D
Dimension
2D
Download CAD models