??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3209609 - PTTBS 2,5/U-OG/O-GN
Bill of material
PHOENIX CONTACT 3209609
Product number of the Manufacturer
3209609
Short Description
Double-level terminal block
Long Description
Double-level terminal block, nom. voltage: 500 V, nominal current: 22 A, connection method: Push-in connection, 1st and 2nd level, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 4 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
PTTBS 2,5/U-OG/O-GN
Preview
length
78 mm
International product number
4046356739924
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
500 V
Rated current [In] for the power loss specification
22 A
Min. line cross section, rigid
0.140 mm^2
rated current
22 A
Number of contact points per level
2
Number of levels
2
Combustibility class
V0
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
78 mm
color
Grey
Assembly type
Top-hat rail TH35
net weight
0.01158 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.140 mm^2
GTIN
4046356739924
Manufacturer product designation
Double-level terminal block
Manufacturer product description
Double-level terminal block, with orange lower pusher and upper green pusher, cross section: 0.14 mm² - 4 mm², AWG: 26 - 12, connection method: push-in connection, width: 5.2 mm, color: gray, mounting type: NS 35/7.5, NS 35/15
Product type
PTTBS 2,5/U-OG/O-GN
URI of the product
http://www.phoenixcontact.com/product/3209609
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models