??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3209264 - P-FU 5X20 LED 250-5
Bill of material
PHOENIX CONTACT 3209264
Product number of the Manufacturer
3209264
Short Description
Fuse plug
Long Description
Fuse plug, Suitable for terminal blocks with a width of 5.2 mm and above with TG zone, nom. voltage: 250 V, nominal current: 6.3 A, connection method: Plug-in connection, fuse type: G / 5 x 20, mounting type: Plug-in mounting, color: black
Manufacturer Type Description
P-FU 5X20 LED 250-5
Preview
Width of spacing
6.200 mm
color
Black
Assembly type
Plug-in mounting
net weight
0.005 kg
Design of electrical connection
Plug-in connection
Design of the electrical connection
Plug/coupler
GTIN
4046356548366
Manufacturer product designation
Fuse plug
Manufacturer product description
Fuse plug, Suitable for terminal blocks with a width of 5.2 mm and above with TG zone, nom. voltage: 24 V, nominal current: 6.3 A, connection method: Plug-in connection, fuse type: G / 5 x 20, mounting type: Plug-in mounting, color: black
Product type
P-FU 5X20 LED 250-5
GLN of manufacturer
4063151
International product number
4046356548366
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models