??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3208736 - FC 4-PCB/10
Bill of material
PHOENIX CONTACT 3208736
Product number of the Manufacturer
3208736
Short Description
Connector
Long Description
Connector, nom. voltage: 320 V, nominal current: 15 A, connection method: Spade connection/solder connection, cross section: 0.5 mm² - 2.5 mm², mounting type: PCB mounting, color: gray
Manufacturer Type Description
FC 4-PCB/10
Preview
International product number
4055626012681
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
29.1 mm
net weight
0.044 kg
min. thickness
97.500 mm
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4055626012681
Manufacturer product designation
Connector
Manufacturer product description
PCB header, 10-pos.
Product type
FC 4-PCB/10
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD