??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3208723 - BP 4-4CT
Bill of material
PHOENIX CONTACT 3208723
Product number of the Manufacturer
3208723
Short Description
Short-circuit connector
Long Description
Short-circuit connector, nom. voltage: 320 V, nominal current: 15 A, connection method: Bolt connection, cross section: 0.5 mm² - 2.5 mm², mounting type: Insertion in base strip, color: gray
Manufacturer Type Description
BP 4-4CT
Preview
International product number
4055626437552
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
rated voltage
320 V
Rated current [In] for the power loss specification
15 A
Min. line cross section, rigid
0.500 mm^2
rated current
15 A
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
1.020 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
74.400 mm
height at lowest possible mounting
57.300 mm
color
Grey
length
40 mm
net weight
0.110 kg
Max. line cross section, flexible
2.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
Max. line cross section, rigid
2.500 mm^2
Min. line cross section, flexible
0.500 mm^2
GTIN
4055626437552
Manufacturer product designation
Short-circuit connector
Manufacturer product description
Plug for four current transformers, each with leading transformer short circuit
Product type
BP 4-4CT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models