??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3208722 - UP 4-5CT
Bill of material
PHOENIX CONTACT 3208722
Product number of the Manufacturer
3208722
Short Description
Plug
Long Description
Plug, nom. voltage: 320 V, nominal current: 15 A, connection method: Screw connection, cross section: 0.14 mm² - 6 mm², mounting type: Insertion in base strip, color: gray
Manufacturer Type Description
UP 4-5CT
Preview
International product number
4055626406404
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
320 V
Rated current [In] for the power loss specification
15 A
Min. line cross section, rigid
0.140 mm^2
rated current
15 A
Number of contact points per level
1
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
1.310 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
80.600 mm
height at lowest possible mounting
34.300 mm
color
Grey
length
45.400 mm
net weight
0.102 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
1.500 mm^2
GTIN
4055626406404
Manufacturer product designation
Plug
Manufacturer product description
Plug for five current transformers, each with leading transformer short circuit
Product type
UP 4-5CT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models