??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3206678 - QTC 2,5-HEDI
Lista materiale
PHOENIX CONTACT 3206678
Product number of the Manufacturer
3206678
Description short
Morsetti sezionatori con leva
Description long
Morsetti sezionatori con leva, tensione nominale: 500 V, corrente nominale: 20 A, numero di connessioni: 2, tipo di connessione: Connessione rapida, 1. piano, Sezione di dimensionamento: 2,5 mm², sezione: 0,5 mm² - 2,5 mm², tipo di montaggio: NS 35/7,5, NS 35/15, colore: nero/arancio
Manufacturer Type Description
QTC 2,5-HEDI
Preview
rated voltage
500 V
Rated current [In] for the power loss specification
20 A
Min. line cross section, rigid
0.500 mm^2
rated current
20 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Plug-in connection
Connection type 2
Plug-in connection
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.200 mm
height at lowest possible mounting
64.900 mm
color
Color combinations
length
82.500 mm
Assembly type
Top-hat rail TH35
net weight
0.017 kg
Max. line cross section, flexible
2.500 mm^2
Max. line cross section, rigid
2.500 mm^2
Min. line cross section, flexible
0.500 mm^2
GTIN
4046356057837
Manufacturer product designation
Morsetti sezionatori con leva
Manufacturer product description
Lever-type disconnect terminal block, nom. voltage: 500 V, nominal current: 20 A, connection method: Quick connection, 1 level, Rated cross section: 2.5 mm², cross section: 0.5 mm² - 2.5 mm², mounting type: NS 35/7,5, NS 35/15, color: black/orange
Product type
QTC 2,5-HEDI
GLN of manufacturer
4063151
GTIN-Code
4046356057837
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD