??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3206377 - QTTCB 1,5/ 2P-PV
Bill of material
PHOENIX CONTACT 3206377
Product number of the Manufacturer
3206377
Short Description
Double-level terminal block
Long Description
Double-level terminal block, Current and voltage are determined by the plug used., with equipotential bonder, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Fast/plug-in connection, Rated cross section: 1.5 mm², cross section: 0.25 mm² - 1.5 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
QTTCB 1,5/ 2P-PV
Preview
rated voltage
500 V
Rated current [In] for the power loss specification
17.500 A
Min. line cross section, rigid
0.250 mm^2
rated current
17.500 A
Number of contact points per level
2
Number of levels
2
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Plug-in connection
Connection type 2
Plug-in connection
Power loss per pole, current-dependent [PlIp]
0.560 W
Min. operating temperature
-60 °C
Width of spacing
5.200 mm
height at lowest possible mounting
49.900 mm
color
Grey
length
87.800 mm
Assembly type
Top-hat rail TH35
net weight
0.013 kg
Max. line cross section, flexible
1.500 mm^2
Max. line cross section, rigid
1.500 mm^2
Min. line cross section, flexible
0.250 mm^2
GTIN
4017918976002
Manufacturer product designation
Double-level terminal block
Manufacturer product description
Double-level terminal block, Current and voltage are determined by the plug used., with equipotential bonder, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Fast/plug-in connection, Rated cross section: 1.5 mm², cross section: 0.25 mm² - 1.5 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
QTTCB 1,5/ 2P-PV
GLN of manufacturer
4063151
International product number
4017918976002
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)