??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3206241 - QTTCB 1,5-DIO/O-U
Bill of material
PHOENIX CONTACT 3206241
Product number of the Manufacturer
3206241
Short Description
Component terminal block
Long Description
Component terminal block, with integrated diode, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Quick connection, 1st and 2nd level, Rated cross section: 1.5 mm², cross section: 0.25 mm² - 1.5 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
QTTCB 1,5-DIO/O-U
Preview
rated voltage
500 V
Min. line cross section, rigid
0.250 mm^2
Number of levels
2
Combustibility class
V0
Closing plate required
Yes
Connection type
Insulation displacement termination
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
color
Grey
length
99.600 mm
Assembly type
Top-hat rail TH35
net weight
0.017 kg
Max. line cross section, flexible
1.500 mm^2
Max. line cross section, rigid
1.500 mm^2
Min. line cross section, flexible
0.250 mm^2
GTIN
4017918936228
Manufacturer product designation
Component terminal block
Manufacturer product description
Component terminal block, with integrated diode, nom. voltage: 500 V, nominal current: 17.5 A, connection method: Quick connection, 1st and 2nd level, Rated cross section: 1.5 mm², cross section: 0.25 mm² - 1.5 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
QTTCB 1,5-DIO/O-U
GLN of manufacturer
4063151
International product number
4017918936228
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
36
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models