??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3206212 - ATP-QTC TWIN
Bill of material
PHOENIX CONTACT 3206212
Product number of the Manufacturer
3206212
Short Description
Partition plate
Long Description
Partition plate, length: 84.4 mm, width: 2 mm, height: 84.4 mm, color: gray
Manufacturer Type Description
ATP-QTC TWIN
Preview
Combustibility class
V0
color
Grey
height
84.4 mm
net weight
0.007 kg
min. thickness
2 mm
designed as intermediate plate
Yes
type of end plate
No
Latchable present
No
GTIN
4017918936181
Manufacturer product designation
Partition plate
Manufacturer product description
Partition plate, length: 84.4 mm, width: 2 mm, height: 46 mm, color: gray
Product type
ATP-QTC TWIN
GLN of manufacturer
4063151
International product number
4017918936181
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели