??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3205161 - D-QTC 1,5
Lista materiale
PHOENIX CONTACT 3205161
Product number of the Manufacturer
3205161
Description short
Piastra terminale
Description long
Piastra terminale, lunghezza: 58,8 mm, larghezza: 2,2 mm, altezza: 58,8 mm, colore: grigio
Manufacturer Type Description
D-QTC 1,5
Preview
Combustibility class
V0
color
Grey
height
58.8 mm
net weight
0.002 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918932541
Manufacturer product designation
Piastra terminale
Manufacturer product description
End cover, length: 58.8 mm, width: 2.2 mm, height: 31.6 mm, color: gray
Product type
D-QTC 1,5
GLN of manufacturer
4063151
GTIN-Code
4017918932541
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD