??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3205093 - QTC 1,5-QUATTRO-PE
Bill of material
PHOENIX CONTACT 3205093
Product number of the Manufacturer
3205093
Short Description
Ground terminal
Long Description
Ground terminal, number of connections: 4, connection method: Quick connection, 1 level, cross section: 0.25 mm² - 1.5 mm², mounting type: NS 35/7,5, NS 35/7,5, color: green-yellow
Manufacturer Type Description
QTC 1,5-QUATTRO-PE
Preview
International product number
4017918932480
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Min. line cross section, rigid
0.250 mm^2
Number of contact points per level
4
Number of levels
1
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Plug-in connection
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
39.300 mm
color
green-yellow
length
94 mm
Assembly type
Top-hat rail TH35
net weight
0.01646 kg
Max. line cross section, flexible
1.500 mm^2
min. connectable conductor cross-section multiple wire
0.250 mm^2
Max. line cross section, rigid
1.500 mm^2
Min. line cross section, flexible
0.250 mm^2
max. connectable conductor cross-section multiple wire
1.500 mm^2
PEN function possible
No
GTIN
4017918932480
Manufacturer product designation
Ground terminal
Manufacturer product description
Ground terminal, number of connections: 4, connection method: Quick connection, 1 level, cross section: 0.25 mm² - 1.5 mm², mounting type: NS 35/7,5, NS 35/7,5, color: green-yellow
Product type
QTC 1,5-QUATTRO-PE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드