??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
3205_3208-2RS-C&U - Double row angular contact ball bearing/Contact type/Type with rubber sealing ring
Bill of material
3205-2RS-C&U
brand
C&U
Bearing type code
3
Bearing type code
P0
Post code
2RS(Double sided rubber sealing ring contact type)
international material
GCr15
Equivalent material
SUJ2
seal ring material
NBR
model
d
25 mm
D
52 mm
B
20.6 mm
r
1.0 min
Basic load rating Cr(move)
20.60 KN
Basic load rating Cor(quiet)
16.3 KN
Limiting speed grease
7300 rpm
Limiting speed Oil lubrication
9800 rpm
da
31.0 min
Da
46.0 min
Ra
1.0 min
Reference weight
183 min
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models