??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3203309 - AI-TWIN 2X 0,5-10 WH
Bill of material
PHOENIX CONTACT 3203309
Product number of the Manufacturer
3203309
Short Description
Ferrule
Long Description
Ferrule, sleeve length: 10 mm, length: 17 mm, color: white
Manufacturer Type Description
AI-TWIN 2X 0,5-10 WH
Preview
International product number
4046356345798
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal cross section
0.500 mm^2
color
White
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
10 mm
Type of surface
Tin-plated
material insulation
PP
bandware
No
identification flag present
No
suitable for short-circuit-proof lines
No
design
twin cable end sleeve
material of the insulation
Polypropylene (PP)
GTIN
4046356345798
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrule, sleeve length: 10 mm, length: 17 mm, color: white
Product type
AI-TWIN 2X 0,5-10 WH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania