??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3203118 - AI 0,75-10 GY-1000
Bill of material
PHOENIX CONTACT 3203118
Product number of the Manufacturer
3203118
Short Description
Ferrule
Long Description
Ferrule, sleeve length: 10 mm, length: 16 mm, color: gray
Manufacturer Type Description
AI 0,75-10 GY-1000
Preview
International product number
4046356079587
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal cross section
0.750 mm^2
color
Grey
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
10 mm
Type of surface
Tin-plated
material insulation
PP
bandware
No
identification flag present
No
suitable for short-circuit-proof lines
No
design
Standard
material of the insulation
Polypropylene (PP)
GTIN
4046356079587
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrule, sleeve length: 10 mm, length: 16 mm, color: gray
Product type
AI 0,75-10 GY-1000
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1000
Quantity Scale
1000
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част