??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3203053 - AI 0,34- 6 TQ
Bill of material
PHOENIX CONTACT 3203053
Product number of the Manufacturer
3203053
Short Description
Ferrule
Long Description
Ferrule, sleeve length: 6 mm, length: 10.5 mm, color: turquoise
Manufacturer Type Description
AI 0,34- 6 TQ
Preview
International product number
4046356013000
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
157
nominal cross section
0.340 mm^2
color
turquoise
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
6 mm
Type of surface
Tin-plated
material insulation
PP
bandware
No
identification flag present
No
suitable for short-circuit-proof lines
No
design
Standard
material of the insulation
Polypropylene (PP)
GTIN
4046356013000
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrule, sleeve length: 6 mm, length: 10.5 mm, color: turquoise
Product type
AI 0,34- 6 TQ
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models