??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
3203 PCX Hub City Models - Master - Series 3200 PCX
Bill of material
0230-30221_DL-L
Part No.
0230-30221_DL-L
Model Number
3203
Primary
211
Secondary
326-143TC
Ratio
Assembly Style
Gear Type
WR
Frame Size
N/A
Output Diameter
Inch
Bore
1.438
Description
3203 50/1 WR 1.438
Product Type
Right Angle
Product Line
PowerCubeX Worm Gear Drive
Input Type
Shaft
Input Diameter
0.625 Inch
Output Type
Hollow Bore
C.D.
3.251 Inch
C.D.1
2.063 Inch
A
5.311 Inch
A1
3.635 Inch
B
2.124 Inch
B1
1.500 Inch
D
3.250 Inch
D1
2.437 Inch
E
8.085 Inch
F
1.760 Inch
G
0.6240 Inch
H
1.760 Inch
I
4.820 Inch
J Keyway
3/16 x 3/32 Inch
K
1.594 Inch
T1
2.065 Inch
D4
4.4525 Inch
S
0.2200 Inch
T
3.780 Inch
Z
4.0000 Inch
PP
6.880 Inch
RR
0.43975 Inch
SS
0.3125 Inch
TT
7.500 Inch
WW
10.140 Inch
XX
0.40625 Inch
YY
9.000 Inch
ZT
7.7800 Inch
U
1.43875 Inch
X Keyway
3/8 x 3/16 Inch
Y
3/8NC x 3/4 Inch
Q1
8.620 Inch
Q2
5.200 Inch
Wt.
0 Lbs
Previews
3D
Dimension
2D
Download CAD models