??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3201958 - AI-XL 10 -12 RD
Bill of material
PHOENIX CONTACT 3201958
Product number of the Manufacturer
3201958
Short Description
Ferrule
Long Description
Ferrule, sleeve length: 12 mm, length: 24 mm, color: red
Manufacturer Type Description
AI-XL 10 -12 RD
Preview
International product number
4017918117405
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal cross section
10 mm^2
color
red
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
12 mm
Type of surface
Tin-plated
material insulation
PP
bandware
No
identification flag present
No
suitable for short-circuit-proof lines
Yes
design
Standard
material of the insulation
Polypropylene (PP)
GTIN
4017918117405
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrule, sleeve length: 12 mm, length: 24 mm, color: red
Product type
AI-XL 10 -12 RD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част