??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3201495 - AI 35 -18 RD
Bill of material
PHOENIX CONTACT 3201495
Product number of the Manufacturer
3201495
Short Description
Ferrule
Long Description
Ferrule, sleeve length: 18 mm, length: 32 mm, color: red
Manufacturer Type Description
AI 35 -18 RD
Preview
International product number
4017918094997
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal cross section
35 mm^2
color
red
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
18 mm
Type of surface
Tin-plated
material insulation
PP
bandware
No
identification flag present
No
suitable for short-circuit-proof lines
No
design
Standard
material of the insulation
Polypropylene (PP)
GTIN
4017918094997
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrule, sleeve length: 18 mm, length: 32 mm, color: red
Product type
AI 35 -18 RD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част