??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3201398 - AI 1,5 - 8 BK-B
Bill of material
PHOENIX CONTACT 3201398
Product number of the Manufacturer
3201398
Short Description
Ferrule
Long Description
Ferrule, sleeve length: 8 mm, length: 14 mm, color: black
Manufacturer Type Description
AI 1,5 - 8 BK-B
Preview
International product number
4017918094898
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal cross section
1.500 mm^2
color
Black
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
8 mm
Type of surface
Tin-plated
material insulation
PP
bandware
Yes
identification flag present
No
suitable for short-circuit-proof lines
No
design
Standard
material of the insulation
Polypropylene (PP)
GTIN
4017918094898
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrules, 1.5 mm², taped, sleeve length: 8 mm, with plastic collar, galvanically tin-plated, color: black, color range according to DIN 46228-4, CSA-certified
Product type
AI 1,5 - 8 BK-B
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1000
Quantity Scale
1000
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част