??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3201136 - AI 1,5 - 8 RD
Bill of material
PHOENIX CONTACT 3201136
Product number of the Manufacturer
3201136
Short Description
Ferrule
Long Description
Ferrule, sleeve length: 8 mm, length: 14 mm, color: red
Manufacturer Type Description
AI 1,5 - 8 RD
Preview
International product number
4017918094683
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
67
nominal cross section
1.500 mm^2
color
red
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
8 mm
Type of surface
Tin-plated
material insulation
PP
bandware
No
identification flag present
No
suitable for short-circuit-proof lines
No
design
Standard
material of the insulation
Polypropylene (PP)
GTIN
4017918094683
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrule, sleeve length: 8 mm, length: 14 mm, color: red
Product type
AI 1,5 - 8 RD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part