??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3201000 - AI-TWIN 2X 4 -12 GY
Bill of material
PHOENIX CONTACT 3201000
Product number of the Manufacturer
3201000
Short Description
Ferrule
Long Description
Ferrule, sleeve length: 12 mm, length: 23 mm, color: gray
Manufacturer Type Description
AI-TWIN 2X 4 -12 GY
Preview
International product number
4017918094553
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal cross section
4 mm^2
color
Grey
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
12 mm
Type of surface
Tin-plated
material insulation
PP
bandware
No
identification flag present
No
suitable for short-circuit-proof lines
No
design
twin cable end sleeve
material of the insulation
Polypropylene (PP)
GTIN
4017918094553
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrule, sleeve length: 12 mm, length: 23 mm, color: gray
Product type
AI-TWIN 2X 4 -12 GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част