??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3200836 - AI-TWIN 2X 2,5 -10 BU
Bill of material
PHOENIX CONTACT 3200836
Product number of the Manufacturer
3200836
Short Description
Ferrule
Long Description
Ferrules, for two 2.5 mm² conductors, sleeve length: 10 mm, with plastic collar, galvanically tin-plated, color: blue, color range according to NF C 63-023, CSA-certified
Manufacturer Type Description
AI-TWIN 2X 2,5 -10 BU
Preview
International product number
4017918094386
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal cross section
2.500 mm^2
color
Blue
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
10 mm
Type of surface
Tin-plated
material insulation
PP
bandware
No
identification flag present
No
suitable for short-circuit-proof lines
No
design
twin cable end sleeve
material of the insulation
Polypropylene (PP)
GTIN
4017918094386
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrules, for two 2.5 mm² conductors, sleeve length: 10 mm, with plastic collar, galvanically tin-plated, color: blue, color range according to NF C 63-023, CSA-certified
Product type
AI-TWIN 2X 2,5 -10 BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models