??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3200577 - AI 25 -16 YE
Bill of material
PHOENIX CONTACT 3200577
Product number of the Manufacturer
3200577
Short Description
Ferrule
Long Description
Ferrule, sleeve length: 16 mm, length: 29 mm, color: yellow
Manufacturer Type Description
AI 25 -16 YE
Preview
International product number
4017918094188
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal cross section
25 mm^2
color
yellow
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
16 mm
Type of surface
Tin-plated
material insulation
PP
bandware
No
identification flag present
No
suitable for short-circuit-proof lines
No
design
Standard
material of the insulation
Polypropylene (PP)
GTIN
4017918094188
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrule, sleeve length: 16 mm, length: 29 mm, color: yellow
Product type
AI 25 -16 YE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat