??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3200564 - AI 16 -12 BU
Bill of material
PHOENIX CONTACT 3200564
Product number of the Manufacturer
3200564
Short Description
Ferrule
Long Description
Ferrule, sleeve length: 12 mm, length: 24 mm, color: blue
Manufacturer Type Description
AI 16 -12 BU
Preview
International product number
4017918094171
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
nominal cross section
16 mm^2
color
Blue
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
12 mm
Type of surface
Tin-plated
material insulation
PP
bandware
No
identification flag present
No
suitable for short-circuit-proof lines
No
design
Standard
material of the insulation
Polypropylene (PP)
GTIN
4017918094171
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrule, sleeve length: 12 mm, length: 24 mm, color: blue
Product type
AI 16 -12 BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част