??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3200043 - AI 1,5 - 8 BK
Bill of material
PHOENIX CONTACT 3200043
Product number of the Manufacturer
3200043
Short Description
Ferrule
Long Description
Ferrule, sleeve length: 8 mm, length: 14 mm, color: black
Manufacturer Type Description
AI 1,5 - 8 BK
Preview
International product number
4017918093693
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
67
nominal cross section
1.500 mm^2
color
Black
Without halogens
Yes
Insulation present
Yes
Surface
galvanic/electrolytic zinc plated
Shell length
8 mm
Type of surface
Tin-plated
material insulation
PP
bandware
No
identification flag present
No
suitable for short-circuit-proof lines
No
design
Standard
material of the insulation
Polypropylene (PP)
GTIN
4017918093693
Manufacturer product designation
Ferrule
Manufacturer product description
Ferrule, sleeve length: 8 mm, length: 14 mm, color: black
Product type
AI 1,5 - 8 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models