??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rollenbau
Description
320 RÜ-SKA - Swivel castor
Bill of material
320 RU 75 SKA
Article-number
320 RÜ 75 SKA
Wheel-Ø A x width B
76x24+24 mm
Load capacity
90 kg
Overall height H
100.5 mm
Hole-Ø
10.5 mm
Swivel radius
69 mm
Wheel bearing
Ball bearing
Previews
3D
Dimension
2D
Download CAD models