??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Farbo
Description
320/320D/321/321D - Independent 2 way rotating joints
Bill of material
321.L
Code
Inlets
Outlets
Rotation
°
Gaskets
Pressure
bar
Speed
rpm
Weight [grams]
g
C
mm
D
62.5 mm
E
mm
G
mm
H
mm
I
2 mm
L
5 mm
M
mm
N
mm
O
mm
P
mm
Q
mm
R
mm
S
mm
T
10 mm
U
6.25 mm
V
50 mm
CH
mm
Previews
3D
Dimension
2D
Download CAD models