??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
3179 - WN USA "FIRE" SC END MILL
Bill of material
3179 7.940
Item ID
3179 7.940
Item Description
FIRE-VHM SCHAFTFRA,
Item Name
VHM FIRE FRA-SH WN-USA KU 7,938 5/16
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
WN USA
Treatment
FEC
Cutting Diameter
7.938 mm
Cuttingedge Length, max.
22.200 mm
Protruding Length
32 mm
Overall Length
63.500 mm
Function Length
63.500 mm
Shank Length
36.300 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
312
Connection Diameter, Machine Side
7.938 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Standard of Characteristics
DIN4000-82
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
6
Effective Cutting Edge Count, Frontally
6
Cutting Tool Material
HC-K/P
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
FIRE
Axial Rake Angle
45 Grad
Helix Direction
R
Helix Angle
45 Grad
Tool Execution
H
Weight
0.042 kg
Data Chip
0
Tool Style Code
1
Connection Code, Machine Side
ZYL03120125
Connection Code, Machine Side ISO 13399
ZYL01R3126h$06
Previews
3D
Dimension
2D
Download CAD models