??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
3175 - WN USA SC END MILL
Bill of material
3175 9.520
Item ID
3175 9.520
Item Description
VHM SCHAFTFRAESER
Item Name
VHM BLA,FRA-BN WN-USA 2S LG 9,525 3/8
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
WN USA
Treatment
FNB
Cutting Diameter
9.525 mm
Cuttingedge Length, max.
28.500 mm
Protruding Length
42 mm
Overall Length
76.200 mm
Function Length
76.200 mm
Shank Length
39.700 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
375
Connection Diameter, Machine Side
9.525 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Standard of Characteristics
DIN4000-82
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
2
Effective Cutting Edge Count, Frontally
2
Cutting Tool Material
HF-K
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
OHNE
Axial Rake Angle
45 Grad
Helix Direction
R
Helix Angle
45 Grad
Tool Execution
H
Weight
0.067 kg
Data Chip
0
Tool Style Code
2
Connection Code, Machine Side
ZYL03750125
Connection Code, Machine Side ISO 13399
ZYL01R3750h$06
Previews
3D
Dimension
2D
Download CAD models