??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3175 - Filter holder for roof ventilation - SK 3175.000
Bill of material
3175.000
Model No.
3175.000
PDF Catalog
PDF Catalog
Designation 1
Filter holder for roof ventilation
Designation 2
SK 3175.000
Width
340 mm
Height
244 mm
Depth
15 mm
CNSECLASS51
27-18-07-06
CNSECLASS70
27-18-07-06
CNSECLASS80
27-18-07-06
CNSETIM40
EC002513
Gewicht
0.720 kg
Previews
3D
Dimension
2D
Download CAD models