??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
3162 - WN USA SC END MILL
Bill of material
3162 15.870
Item ID
3162 15.870
Item Description
VHM SCHAFTFRAESER
Item Name
VHM BLA,FRA-SH WN-USA 4S ELG 15,875 5/8
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
WN USA
Treatment
FEC
Cutting Diameter
15.875 mm
Cuttingedge Length, max.
76 mm
Protruding Length
93 mm
Overall Length
152.400 mm
Function Length
152.400 mm
Shank Length
64.400 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
625
Connection Diameter, Machine Side
15.875 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Standard of Characteristics
DIN4000-82
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
4
Effective Cutting Edge Count, Frontally
4
Section Radius
7.938 mm
Cutting Tool Material
HF-K
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
OHNE
Axial Rake Angle
30 Grad
Helix Direction
R
Helix Angle
30 Grad
Tool Execution
H
Weight
0.343 kg
Data Chip
0
Tool Style Code
6
Connection Code, Machine Side
ZYL06250125
Connection Code, Machine Side ISO 13399
ZYL01R6250h$06
Previews
3D
Dimension
2D
Download CAD models