??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Gühring
Description
3161 - WN USA SC END MILL
Bill of material
3161 6.750
Item ID
Item Description
VHM SCHAFTFRAESER
Item Name
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
WN USA
Treatment
FEC
Cutting Diameter
mm
Cuttingedge Length, max.
mm
Protruding Length
mm
Overall Length
mm
Function Length
mm
Shank Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Standard of Characteristics
DIN4000-82
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
4
Effective Cutting Edge Count, Frontally
4
Section Radius
mm
Cutting Tool Material
HF-K
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
OHNE
Axial Rake Angle
30 Grad
Helix Direction
R
Helix Angle
30 Grad
Tool Execution
H
Weight
kg
Data Chip
0
Tool Style Code
6
Connection Code, Machine Side
Connection Code, Machine Side ISO 13399
Previews
3D
Dimension
2D
Download CAD models