slovenčina
English
316 RU 12 50 V
Rollenbau
Institutional Castors
Series 315P/R up to max. 70 kg
315R-DE
Powered by
CAD模型選擇
{rollenbau/6_institutional_castors/series_315pr/315r_de/316r_de_asmtab.prj},{NB=316 RU 12 50 V},{ORDERNO=316 RU 12 50 V},{WDAB=50x18},{LC=40},{H=70},{HD=12.5},{SR=72},{WB=Nylon plain bearing},{WHEEL=50 V-6},{VERPRA=2},{VER=1},{BD=3},{PPATH=315r_de/315r_de_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Rollenbau
Description
316 RÜ-VK/V/DEK/TPK - Swivel castor with total lock
Bill of material
316 RU 12 50 V
Article-number
316 RÜ 12 50 V
316 RÜ 12 50 V
Wheel-Ø A x width B
50x18
50x18
mm
Load capacity
40
40
kg
Overall height H
70
70
mm
Hole-Ø
12.5
12.5
mm
Swivel radius
72
72
mm
Wheel bearing
Nylon plain bearing
Nylon plain bearing
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型