??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
3158 - WN USA SC END MILL
Bill of material
3158 3.170
Item ID
3158 3.170
Item Description
VHM SCHAFTFRAESER
Item Name
VHM BLA,FRA-SH WN-USA 2S LG 3,175 1/8
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
WN USA
Treatment
FEC
Cutting Diameter
3.175 mm
Cuttingedge Length, max.
12.500 mm
Protruding Length
22 mm
Overall Length
50.800 mm
Function Length
50.800 mm
Shank Length
33.800 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
125
Connection Diameter, Machine Side
3.175 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Standard of Characteristics
DIN4000-82
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
2
Effective Cutting Edge Count, Frontally
2
Section Radius
1.587 mm
Cutting Tool Material
HF-K
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
OHNE
Axial Rake Angle
30 Grad
Helix Direction
R
Helix Angle
30 Grad
Tool Execution
H
Weight
0.002 kg
Data Chip
0
Tool Style Code
6
Connection Code, Machine Side
ZYL01250125
Connection Code, Machine Side ISO 13399
ZYL01R1250h$06
Previews
3D
Dimension
2D
Download CAD models