??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2018.
Alternative part(s)
Should a replacement part be used?
Selectable products: 3
HELP_VARIABLE
Company
Rittal
Description
3149 - RTT roof-mounted fan - Performance category 800m³/h
Bill of material
3149.810
Model No.
PDF Catalog
PDF Catalog
Designation 1
RTT roof-mounted fan
Designation 2
Air throughput 800m³/h
Width
550 mm
Height
125 mm
Depth
370 mm
air throughput
800 m³/h
rated operating voltage
with fan
yes
CNSECLASS51
27-18-07-07
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Gewicht
11.000 kg
Previews
3D
Dimension
2D
Download CAD models