??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Rittal
Description
3138 - Roof-mounted fan - without fan
Bill of material
3138.000 (2)
Model No.
3138.000
Detail
Designation 1
Roof-mounted fan
Designation 2
without fan
Width
400 mm
Height
133 mm
Depth
400 mm
air throughput
0
with fan
no
CNSECLASS51
27-18-07-07
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Gewicht
3.200 kg
Previews
3D
Boyut
2D
CAD modeli indir