??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
3126 - DIN6527K SC END MILL
Bill of material
3126 16.000
Item ID
3126 16.000
Item Description
VHM SCHAFTFRAESER
Item Name
VHM FRA-BN 2S DIN 6527K-B RW 45
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
DIN6527K
Standard Code Letter
B
Treatment
FNB
Cutting Diameter
16 mm
Cuttingedge Length, max.
16 mm
Protruding Length
34 mm
Overall Length
82 mm
Function Length
58 mm
Shank Length
48 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
10
Connection Size, Machine Side
160
Connection Diameter, Machine Side
16 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Standard of Characteristics
DIN4000-82
Cutting Direction
R
Effective Cutting Edge Count, Peripherally
2
Effective Cutting Edge Count, Frontally
2
Cutting Tool Material
HF-K
Coolant Entrance Style Code
0
Coolant Exit Style Code
0
Coating
OHNE
Axial Rake Angle
45 Grad
Helix Direction
R
Helix Angle
45 Grad
Tool Execution
H
Weight
0.206 kg
Data Chip
0
Tool Style Code
2
Connection Code, Machine Side
ZYL01601005
Connection Code, Machine Side ISO 13399
ZYL10G1600h$06
Previews
3D
Dimension
2D
Download CAD models