??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3124 - IoT Interface
Bill of material
3124.300
Model No.
3124.300
PDF Catalog
PDF Catalog
Designation 1
IoT Interface
Width
18 mm
Height
117 mm
Depth
120 mm
rated operating voltage
24 V/DC
CNSECLASS51
27-18-07-92
CNSECLASS70
27-21-07-07
CNSECLASS80
27-14-31-36
CNSETIM40
EC001099
Gewicht
0.278 kg
Previews
3D
Dimension
2D
Download CAD models