??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2020.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
3124 - Interface board
Bill of material
3124.200
Model No.
3124.200
PDF Catalog
PDF Catalog
Designation 1
Interface board
Designation 2
for cooling units with e-Comfort controller
Width
136 mm
Height
44 mm
Depth
129 mm
rated operating voltage
24 V/DC
CNSECLASS51
27-18-07-92
CNSECLASS70
27-21-07-07
CNSECLASS80
27-14-31-36
CNSETIM40
EC001099
Gewicht
0.580 kg
Previews
3D
Dimension
2D
Download CAD models