??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
HAWLE
Description
3120 - Threaded service valve for vertical installations
Bill of material
5003192
Item Number
LOD Level
Internal thread ISO 228
INCH
EN 10226-1
INCH
Valve
mm
Valve
mm
Valve
mm
Valve
mm
a Spindle
10.3 mm
c Spindle
20 mm
Ød1
16 mm
Weight
kg
Product Link
Link
Previews
3D
Размер
2D
Сваляне на CAD модели