??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
agru
Description
312.9 - Chamfered Stub Flange DIN
Bill of material
AGRU_70312940017_Chamfered Stub Flange DIN_for butterfly valves_PE 100-RC black_400X23.7 SDR17 ISO S-8
LOD Destination
LOD Level
Article number
Article number
Image Code
312.9
Weight
kg
Dimension long
Dimension short
Description 1
Chamfered Stub Flange DIN
Description 2
for butterfly valves
Material
PE 100-RC black
Manufacturing process
machined
Connection methode
Butt-welding
Outside diameter (DAOD)
mm
S
mm
Dimension L
175.000 mm
L3
80.000 mm
D
mm
D3
mm
D4
mm
H
60.000 mm
ALPHA
25.000
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models